Parallel Female Thread Twin Coupler, CSM Type (CSM 088102)

Parallel Female Thread Twin Coupler, CSM Type CSM 088102

Product Details:

Manufacturer part number: CSM 088102

Brand: PREVOST

Price: 83.47

Delivery time: 7 Days


Technical Data:

ID Passage: 8 mm

Operating pressure: 2 to 16 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSM 088102

Part Number
CSM 088102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Operating pressure

83.47 €

1 7 Days 82 to 16 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Body : Stainless steel

This page is Parallel Female Thread Twin Coupler, CSM Type, part number CSM 088102.
You can find the detail information about specifications and dimensions on part number CSM 088102.

Variation of this product

Part Number
CSM 068101
CSM 068102
CSM 068103
CSM 088103
CSM 088104
CSM 118103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
Operating pressure

53.15 €

1 7 Days 60 to 16 bar

55.50 €

1 7 Days 60 to 16 bar

61.03 €

1 7 Days 60 to 16 bar

85.02 €

1 7 Days 82 to 16 bar

101.30 €

1 7 Days 82 to 16 bar

151.25 €

1 7 Days 112 to 16 bar

Tech Support