Manufacturer part number: ISI 068101
Brand: PREVOST
Price: 49.65 €
Delivery time: 7 Days
ID Passage: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISI 068101
Operating Temperature(°C) | -15::70 | Construction | Composite body | Operating pressure | 2 to 12 bar |
---|
This page is Parallel Female Thread Twin Coupler, ISI Type, part number ISI 068101.
You can find the detail information about specifications and dimensions on part number ISI 068101.
Part Number |
---|
ISI 068102 |
ISI 068103 |
ISI 088102 |
ISI 088103 |
ISI 088104 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | ID Passage (mm) |
---|---|---|---|---|---|
49.98 € | 1 | 7 Days | 6 | ||
55.92 € | 1 | 7 Days | 6 | ||
71.37 € | 1 | 7 Days | 8 | ||
72.73 € | 1 | 7 Days | 8 | ||
82.15 € | 1 | 7 Days | 8 |