Parallel Male Micro Straight Fitting - RCD MG (RLD MG04M3)

Parallel Male Micro Straight Fitting - RCD MG RLD MG04M3

Product Details:

Manufacturer part number: RLD MG04M3

Brand: PREVOST

Price: 1.82

Delivery time: 6 Days


Technical Data:

Metric Male Thread: M3

For Tube OD: 4 mm

BSPP Male Thread: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RLD MG04M3

Part Number
RLD MG04M3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.82 €

10 6 Days M34-

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Parallel Male Micro Straight Fitting - RCD MG, part number RLD MG04M3.
You can find the detail information about specifications and dimensions on part number RLD MG04M3.

Variation of this product

Part Number
RLD MG0400
RLD MG04M5
RLD MG0600
RLD MG06M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.82 €

10 6 Days -4G 1/8

1.82 €

10 6 Days M54-

1.82 €

10 6 Days -6G 1/8

1.82 €

10 6 Days M56-

Tech Support