Manufacturer part number: BSI 061152
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
BSPP Male Thread: G 3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSI 061152
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 6 | Profile | British |
---|---|---|---|---|---|
Construction | Composite body | Operating pressure | 2 to 12 bar |
This page is Parallel Male Thread Coupler, BSI Type, part number BSI 061152.
You can find the detail information about specifications and dimensions on part number BSI 061152.
Part Number |
---|
BSI 061151 |
BSI 061153 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
- | 1 | Quote | G 1/4 | ||
- | 1 | Quote | G 1/2 |