Parallel Male Thread Coupler, CSI Type (CSI 061152)

Parallel Male Thread Coupler, CSI Type CSI 061152

Product Details:

Manufacturer part number: CSI 061152

Brand: PREVOST

Price: 21.13

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm

BSPP Male Thread: G 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSI 061152

Part Number
CSI 061152
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

21.13 €

10 7 Days 6G 3/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Composite body Operating pressure 2 to 12 bar

This page is Parallel Male Thread Coupler, CSI Type, part number CSI 061152.
You can find the detail information about specifications and dimensions on part number CSI 061152.

Variation of this product

Part Number
CSI 061151
CSI 061153
CSI 081151
CSI 081152
CSI 081153
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

21.13 €

10 7 Days 6G 1/4

22.52 €

10 7 Days 6G 1/2

36.90 €

5 7 Days 8G 1/4

36.90 €

5 7 Days 8G 3/8

36.90 €

5 7 Days 8G 1/2

Tech Support