Manufacturer part number: ESI 111152EB
Brand: PREVOST
Price: 52.12 €
Delivery time: 7 Days
BSPP Male Thread: G 3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESI 111152EB
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 10.4 | Construction | Polyamide composite body |
---|---|---|---|---|---|
Operating pressure | 2 to 12 bar |
This page is Parallel Male Thread Coupler, ESI Type, Composite Body with Stainless Steel Valve, part number ESI 111152EB.
You can find the detail information about specifications and dimensions on part number ESI 111152EB.
Part Number |
---|
ESI 111153EB |
ESI 111154EB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
49.13 € | 1 | 7 Days | G 1/2 | ||
50.58 € | 1 | 7 Days | G 3/4 |