Manufacturer part number: ESI 071151
Brand: PREVOST
Price: 21.42 €
Delivery time: 7 Days
BSPP Male Thread: G 1/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESI 071151
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 7.4 | Construction | Composite body |
---|---|---|---|---|---|
Operating pressure | 2 to 12 bar |
This page is Parallel Male Thread Coupler, ESI Type, Stainless Steel Body, part number ESI 071151.
You can find the detail information about specifications and dimensions on part number ESI 071151.
Part Number |
---|
ESI 071152 |
ESI 071153 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
21.42 € | 10 | 7 Days | G 1/4 | ||
22.43 € | 10 | 7 Days | G 1/2 |