Manufacturer part number: IRM 061151
Brand: PREVOST
Price: 22.88 €
Delivery time: 7 Days
BSPP Male Thread: G 1/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IRM 061151
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 6 | Construction | Treated steel |
---|---|---|---|---|---|
Operating pressure | 0 to 12 bar |
This page is Parallel Male Thread Coupler, ISI Type, part number IRM 061151.
You can find the detail information about specifications and dimensions on part number IRM 061151.
Part Number |
---|
IRM 061152 |
IRM 061153 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
23.88 € | 10 | 7 Days | G 3/8 | ||
25.35 € | 10 | 7 Days | G 1/2 |