Manufacturer part number: ISI 111153EB
Brand: PREVOST
Price: 49.52 €
Delivery time: 7 Days
BSPP Male Thread: G 1/2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISI 111153EB
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 11 | Construction | Polyamide composite body |
---|---|---|---|---|---|
Operating pressure | 2 to 12 bar |
This page is Parallel Male Thread Coupler, ISB Type, part number ISI 111153EB.
You can find the detail information about specifications and dimensions on part number ISI 111153EB.
Part Number |
---|
ISI 111152EB |
ISI 111154EB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
52.55 € | 1 | 7 Days | G 3/8 | ||
51.00 € | 1 | 7 Days | G 3/4 |