Manufacturer part number: ISI 111153
Brand: PREVOST
Price: 88.50 €
Delivery time: 7 Days
BSPP Male Thread: G 1/2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISI 111153
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 11 | Construction | Body : Stainless steel |
---|---|---|---|---|---|
Operating pressure | 2 to 16 bar |
This page is Parallel Male Thread Coupler, Polyamide Composite Body, ISI Type, part number ISI 111153.
You can find the detail information about specifications and dimensions on part number ISI 111153.
Part Number |
---|
ISI 111152 |
ISI 111154 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
101.75 € | 1 | 7 Days | G 3/8 | ||
96.25 € | 1 | 7 Days | G 3/4 |