Parallel Male Thread Coupler, Stainless Steel Body, ISI Type (ISI 081153)

Parallel Male Thread Coupler, Stainless Steel Body, ISI Type ISI 081153

Product Details:

Manufacturer part number: ISI 081153

Brand: PREVOST

Price: 34.22

Delivery time: 7 Days


Technical Data:

ID Passage: 8 mm

BSPP Male Thread: G 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISI 081153

Part Number
ISI 081153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

34.22 €

5 7 Days 8G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Composite body Operating pressure 2 to 12 bar

This page is Parallel Male Thread Coupler, Stainless Steel Body, ISI Type, part number ISI 081153.
You can find the detail information about specifications and dimensions on part number ISI 081153.

Variation of this product

Part Number
ISI 061151
ISI 061152
ISI 061153
ISI 081151
ISI 081152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

21.42 €

10 7 Days 6G 1/4

21.42 €

10 7 Days 6G 3/8

22.43 €

10 7 Days 6G 1/2

34.22 €

5 7 Days 8G 1/4

34.22 €

5 7 Days 8G 3/8

Tech Support