Plug 135° for Hose (Part Numbers)

Plug 135° for Hose
CPI connectors are designed for use on temperature regulation circuits, especially for injection press moulds used for thermoplastic and aluminium alloy injection. The corresponding circuits carry cold (refrigerated) or hot water.
The two full-flow diameters available, 8 mm and 12 mm, offer a high flow rate in a compact external form factor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPI 086808RO
CPI 086810RO
CPI 086812RO
CPI 126813RO
CPI 126816RO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)
Flow rate

23.55 €

10 6 Days 8830 l/min (ΔP = 0.5bar)

33.20 €

10 6 Days 10830 l/min (ΔP = 0.5bar)

33.48 €

10 6 Days 12830 l/min (ΔP = 0.5bar)

29.90 €

10 6 Days 131285 l/min (ΔP = 0.5bar)

29.90 €

10 6 Days 161285 l/min (ΔP = 0.5bar)

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 Max. Operating Pressure(bar) 10 Construction Body: nickel-plated brass

Tech Support