Plug 135° for Hose (CPI 086810CNRO)

Plug 135° for Hose CPI 086810CNRO

Product Details:

Manufacturer part number: CPI 086810CNRO

Brand: PREVOST

Price: 28.75

Delivery time: 6 Days


Technical Data:

For Hose ID: 10 mm

ID Passage: 8 mm

Flow rate: 30 l/min (ΔP = 0.5bar)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPI 086810CNRO

Part Number
CPI 086810CNRO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)
Flow rate

28.75 €

10 6 Days 10830 l/min (ΔP = 0.5bar)

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 Max. Operating Pressure(bar) 10 Construction Body: nickel-plated brass

This page is Plug 135° for Hose, part number CPI 086810CNRO.
You can find the detail information about specifications and dimensions on part number CPI 086810CNRO.

Variation of this product

Part Number
CPI 086813CNRO
CPI 126813CNRO
CPI 126816CNRO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)
Flow rate

28.93 €

10 6 Days 13830 l/min (ΔP = 0.5bar)

28.92 €

10 6 Days 131285 l/min (ΔP = 0.5bar)

30.82 €

10 6 Days 161285 l/min (ΔP = 0.5bar)

Tech Support