Manufacturer part number: CPI 086808RE
Brand: PREVOST
Price: 16.07 €
Delivery time: 6 Days
For Hose ID: 8 mm
ID Passage: 8 mm
Flow rate: 30 l/min (ΔP = 0.5bar)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPI 086808RE
Operating Temperature(°C) | -15::90 | Max. Operating Pressure(bar) | 10 | Construction | Body: nickel-plated brass |
---|
This page is Plug 90° Female Thread, part number CPI 086808RE.
You can find the detail information about specifications and dimensions on part number CPI 086808RE.
Part Number |
---|
CPI 086810RE |
CPI 086812RE |
CPI 126813RE |
CPI 126816RE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Hose ID (mm) | ID Passage (mm) | Flow rate |
---|---|---|---|---|---|---|---|
18.70 € | 10 | 6 Days | 10 | 8 | 30 l/min (ΔP = 0.5bar) | ||
20.55 € | 10 | 6 Days | 12 | 8 | 30 l/min (ΔP = 0.5bar) | ||
27.78 € | 10 | 6 Days | 13 | 12 | 85 l/min (ΔP = 0.5bar) | ||
26.55 € | 10 | 6 Days | 16 | 12 | 85 l/min (ΔP = 0.5bar) |