Plug 90° for Hose (CPI 086810CNRE)

Plug 90° for Hose CPI 086810CNRE

Product Details:

Manufacturer part number: CPI 086810CNRE

Brand: PREVOST

Price: 18.68

Delivery time: 6 Days


Technical Data:

For Hose ID: 10 mm

ID Passage: 8 mm

Flow rate: 30 l/min (ΔP = 0.5bar)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPI 086810CNRE

Part Number
CPI 086810CNRE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)
Flow rate

18.68 €

10 6 Days 10830 l/min (ΔP = 0.5bar)

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 Max. Operating Pressure(bar) 10 Construction Body: nickel-plated brass

This page is Plug 90° for Hose, part number CPI 086810CNRE.
You can find the detail information about specifications and dimensions on part number CPI 086810CNRE.

Variation of this product

Part Number
CPI 086813CNRE
CPI 126813CNRE
CPI 126816CNRE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)
Flow rate

19.83 €

10 6 Days 13830 l/min (ΔP = 0.5bar)

28.80 €

10 6 Days 131285 l/min (ΔP = 0.5bar)

31.60 €

10 6 Days 161285 l/min (ΔP = 0.5bar)

Tech Support