Socket extender - Smooth version (Part Numbers)

Socket extender - Smooth version
CPI connectors are designed for use on temperature regulation circuits, especially for injection press moulds used for thermoplastic and aluminium alloy injection. The corresponding circuits carry cold (refrigerated) or hot water.
The two full-flow diameters available, 8 mm and 12 mm, offer a high flow rate in a compact external form factor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPI 081100L14
CPI 081150L14
CPI 081200L14
CPI 121150L12
CPI 121150L38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
ID Passage
(mm)
Flow rate Thread

7.58 €

1 6 Days 100830 l/min (ΔP = 0.5bar)-

10.18 €

1 6 Days 150830 l/min (ΔP = 0.5bar)-

18.98 €

1 6 Days 200830 l/min (ΔP = 0.5bar)-

26.38 €

1 6 Days 1501285 l/min (ΔP = 0.5bar)1/2

33.43 €

1 6 Days 1501285 l/min (ΔP = 0.5bar)3/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 Max. Operating Pressure(bar) 10 Construction Body: nickel-plated brass

Tech Support