Socket Extender, Smooth Version (CPI 081050F18)

Socket Extender, Smooth Version CPI 081050F18

Product Details:

Manufacturer part number: CPI 081050F18

Brand: PREVOST

Price: 4.38

Delivery time: 6 Days


Technical Data:

Max length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPI 081050F18

Part Number
CPI 081050F18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max length
(mm)

4.38 €

1 6 Days 50

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::90 ID Passage(mm) 8 Max. Operating Pressure(bar) 10
Construction Body: nickel-plated brass Flow rate 30 l/min (ΔP = 0.5bar)

This page is Socket Extender, Smooth Version, part number CPI 081050F18.
You can find the detail information about specifications and dimensions on part number CPI 081050F18.

Variation of this product

Part Number
CPI 081050F14
CPI 081100F14
CPI 081100F18
CPI 081150F14
CPI 081150F18
CPI 081200F14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max length
(mm)

4.75 €

1 6 Days 50

6.38 €

1 6 Days 100

6.92 €

1 6 Days 100

9.27 €

1 6 Days 150

8.53 €

1 6 Days 150

13.13 €

1 6 Days 200

Tech Support