Manufacturer part number: CPI 086101
Brand: PREVOST
Price: 8.13 €
Delivery time: 6 Days
ID Passage: 8 mm
Flow rate: 30 l/min (ΔP = 0.5bar)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPI 086101
Operating Temperature(°C) | -15::90 | Max. Operating Pressure(bar) | 10 | Construction | Body: nickel-plated brass |
---|
This page is Straight Plug for Hose, part number CPI 086101.
You can find the detail information about specifications and dimensions on part number CPI 086101.
Part Number |
---|
CPI 126103 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | ID Passage (mm) | Flow rate |
---|---|---|---|---|---|---|
14.35 € | 10 | 6 Days | 12 | 85 l/min (ΔP = 0.5bar) |