Swivel Hose Coupler (RIT CG0400)

Swivel Hose Coupler RIT CG0400

Product Details:

Manufacturer part number: RIT CG0400

Brand: PREVOST

Price: 62.78

Delivery time: 6 Days


Technical Data:

For Tube OD: 4 mm

BSPP Male Thread: G 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RIT CG0400

Part Number
RIT CG0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

62.78 €

1 6 Days 4G 1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::120 Construction Stainless steel AISI 316 Operating pressure 0 to 16 bar

This page is Swivel Hose Coupler, part number RIT CG0400.
You can find the detail information about specifications and dimensions on part number RIT CG0400.

Variation of this product

Part Number
RIT CG0600
RIT CG0601
RIT CG0800
RIT CG0801
RIT CG0802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

62.78 €

1 6 Days 6G 1/8

68.15 €

1 6 Days 6G 1/4

80.75 €

1 6 Days 8G 1/8

82.30 €

1 6 Days 8G 1/4

85.97 €

1 6 Days 8G 3/8

Tech Support