Manufacturer part number: ORG 081162
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
BSPT Male Thread: R 3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ORG 081162
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 8 | Profile | Asian |
---|---|---|---|---|---|
Construction | Composite body | Operating pressure | 2 to 12 bar |
This page is Tapered Male Thread Coupler - ORG Type, part number ORG 081162.
You can find the detail information about specifications and dimensions on part number ORG 081162.
Part Number |
---|
ORG 081161 |
ORG 081163 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPT Male Thread |
---|---|---|---|---|---|
- | 1 | Quote | R 1/4 | ||
- | 1 | Quote | R 1/2 |