Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OSG 081161 |
OSG 081162 |
OSG 081163 |
Part Number | Minimum order quantity | Volume Discount | BSPT Male Thread | |
---|---|---|---|---|
1 | Quote | R 1/4 | ||
1 | Quote | R 3/8 | ||
1 | Quote | R 1/2 |
Loading...
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 8 | Profile | Asian |
---|---|---|---|---|---|
Construction | Composite body | Operating pressure | 2 to 12 bar |