Tapered Male Thread Coupling - CSM Type (Part Numbers)

Tapered Male Thread Coupling - CSM Type
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSM 061151
CSM 061152
CSM 061153
CSM 081151
CSM 081152
CSM 081153
CSM 111152
CSM 111153
CSM 111154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread Operating pressure

23.63 €

10 7 Days 6G 1/40 to 16 bar

23.63 €

10 7 Days 6G 3/80 to 16 bar

23.63 €

10 7 Days 6G 1/20 to 16 bar

39.03 €

5 7 Days 8G 1/42 to 16 bar

39.03 €

5 7 Days 8G 3/82 to 16 bar

39.92 €

5 7 Days 8G 1/22 to 16 bar

69.47 €

1 7 Days 11G 3/82 to 16 bar

69.47 €

1 7 Days 11G 1/22 to 16 bar

69.47 €

1 7 Days 11G 3/42 to 16 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Body : Stainless steel

Tech Support