Tapered Parallel Male Thread Twin Coupler - CSI Type (CSI 068153)

Tapered Parallel Male Thread Twin Coupler - CSI Type CSI 068153

Product Details:

Manufacturer part number: CSI 068153

Brand: PREVOST

Price: 45.07

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm

BSPT Male Thread: R 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSI 068153

Part Number
CSI 068153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPT Male Thread

45.07 €

1 7 Days 6R 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Composite body Operating pressure 2 to 12 bar

This page is Tapered Parallel Male Thread Twin Coupler - CSI Type, part number CSI 068153.
You can find the detail information about specifications and dimensions on part number CSI 068153.

Variation of this product

Part Number
CSI 068151
CSI 068152
CSI 088152
CSI 088153
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
BSPT Male Thread

40.03 €

1 7 Days 6R 1/4

42.97 €

1 7 Days 6R 3/8

59.47 €

1 7 Days 8R 3/8

54.40 €

1 7 Days 8R 1/2

Tech Support