Manufacturer part number: IRC 068152
Brand: PREVOST
Price: 56.33 €
Delivery time: 7 Days
BSPT Male Thread: R 3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IRC 068152
Operating Temperature(°C) | -15::70 | Construction | Composite body | Operating pressure | 0 to 12 bar |
---|
This page is Tapered Parallel Male Thread Twin Coupler - IRC Type, part number IRC 068152.
You can find the detail information about specifications and dimensions on part number IRC 068152.
Part Number |
---|
IRC 068151 |
IRC 068153 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPT Male Thread |
---|---|---|---|---|---|
53.55 € | 1 | 7 Days | R 1/4 | ||
59.53 € | 1 | 7 Days | R 1/2 |