Miniature Bevel Gearboxes MKU Model K (41203511)

Miniature Bevel Gearboxes MKU Model K 41203511
  • Volume Discount

Product Details:

Manufacturer part number: 41203511

Brand: MAEDLER

Price: 316.14

Delivery time: 4 Days


Technical Data:

Version: 10

Size: 035

Ratio: 1 : 1

Input and output shaft diameter d1 / d2: 6 / 6 mm

Input and output shaft diameter d1 / d3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41203511

Part Number
41203511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Size Ratio Input and output shaft diameter d1 / d2
(mm)
Input and output shaft diameter d1 / d3
(mm)
Max. input power at 50 min-1 P1
(kW)
Max. input power at 250 min-1 P1
(kW)
Max. input power at 500 min-1 P1
(kW)
Max. input power at 750 min-1 P1
(kW)
Max. input power at 1,000 min-1 P1
(kW)
Max. input power at 1,500 min-1 P1
(kW)
Max. input power at 2,400 min-1 P1
(kW)
Max. input power at 3,000 min-1 P1
(kW)
Max. torque at 13 min-1 T2
(Nm)
Max. torque at 17 min-1 T2
(Nm)
Max. torque at 25 min-1 T2
(Nm)
Max. torque at 50 min-1 T2
(Nm)
Max. torque at 63 min-1 T2
(Nm)
Max. torque at 83 min-1 T2
(Nm)
Max. torque at 125 min-1 T2
(Nm)
Max. torque at 167 min-1 T2
(Nm)
Max. torque at 188 min-1 T2
(Nm)
Max. torque at 250 min-1 T2
(Nm)
Max. torque at 333 min-1 T2
(Nm)
Max. torque at 375 min-1 T2
(Nm)
Max. torque at 500 min-1 T2
(Nm)
Max. torque at 600 min-1 T2
(Nm)
Max. torque at 750 min-1 T2
(Nm)
Max. torque at 800 min-1 T2
(Nm)
Max. torque at 1,000 min-1 T2
(Nm)
Max. torque at 1,200 min-1 T2
(Nm)
Max. torque at 1,500 min-1 T2
(Nm)
Max. torque at 2,400 min-1 T2
(Nm)
Max. torque at 3,000 min-1 T2
(Nm)
Weight
(g)

316.14 €

1 Available 4 Days 100351 : 16 / 6-0.030.120.220.30.39-0.630.66---4.5-----4.5--4-3.6-3.5-32.42230

Loading...

  1. 1

Basic information

Type Bevel gear

This page is Miniature Bevel Gearboxes MKU Model K, part number 41203511.
You can find the detail information about specifications and dimensions on part number 41203511.

Variation of this product

Part Number
41203521
41204511
41204512
41204513
41204514
41204521
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Size Ratio Input and output shaft diameter d1 / d2
(mm)
Input and output shaft diameter d1 / d3
(mm)
Max. input power at 50 min-1 P1
(kW)
Max. input power at 250 min-1 P1
(kW)
Max. input power at 500 min-1 P1
(kW)
Max. input power at 750 min-1 P1
(kW)
Max. input power at 1,000 min-1 P1
(kW)
Max. input power at 1,500 min-1 P1
(kW)
Max. input power at 2,400 min-1 P1
(kW)
Max. input power at 3,000 min-1 P1
(kW)
Max. torque at 13 min-1 T2
(Nm)
Max. torque at 17 min-1 T2
(Nm)
Max. torque at 25 min-1 T2
(Nm)
Max. torque at 50 min-1 T2
(Nm)
Max. torque at 63 min-1 T2
(Nm)
Max. torque at 83 min-1 T2
(Nm)
Max. torque at 125 min-1 T2
(Nm)
Max. torque at 167 min-1 T2
(Nm)
Max. torque at 188 min-1 T2
(Nm)
Max. torque at 250 min-1 T2
(Nm)
Max. torque at 333 min-1 T2
(Nm)
Max. torque at 375 min-1 T2
(Nm)
Max. torque at 500 min-1 T2
(Nm)
Max. torque at 600 min-1 T2
(Nm)
Max. torque at 750 min-1 T2
(Nm)
Max. torque at 800 min-1 T2
(Nm)
Max. torque at 1,000 min-1 T2
(Nm)
Max. torque at 1,200 min-1 T2
(Nm)
Max. torque at 1,500 min-1 T2
(Nm)
Max. torque at 2,400 min-1 T2
(Nm)
Max. torque at 3,000 min-1 T2
(Nm)
Weight
(g)

394.63 €

1 Available 4 Days 200351 : 16 / 6-0.030.120.220.30.39-0.630.66---4.5-----4.5--4-3.6-3.5-32.42290

352.34 €

1 Available 4 Days 100451 : 110 / 10-0.050.250.440.60.77-1.191.32---9-----9--8-7.3-7-64.54510

367.97 €

1 Available 4 Days 100452 : 1-10 / 100.020.090.170.240.30.410.630.74--7---6.5--6-5.75.5-5--4.84.5--510

367.97 €

1 Available 4 Days 100453 : 1-10 / 100.010.050.080.120.150.190.30.33-5.5---5-4.5-4.24-3.5--3.43----510

367.97 €

1 Available 4 Days 100454 : 1-10 / 100.010.030.060.090.110.160.240.294.5---4.5-4.3-4.24-3.8-3.63.5------510

476.73 €

1 Available 4 Days 200451 : 110 / 10-0.050.250.440.60.77-1.191.32---9-----9--8-7.3-7-64.54700

Tech Support