Manufacturer part number: 14099901
Brand: MAEDLER
Price: 9.37 €
Delivery time: 4 Days
Outer thread size A: M 16 mm
Outer diameter mounting area B: 20 mm
Distance from axle center to mounting surface E: 25 mm
Distance mounting surface to end L: 28 mm
Total length LG: 66 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14099901
Part Number
|
---|
14099901 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer thread size A (mm) | Outer diameter mounting area B (mm) | Distance from axle center to mounting surface E (mm) | Distance mounting surface to end L (mm) | Total length LG (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
9.37 € | 1 | Available | 4 Days | M 16 | 20 | 25 | 28 | 66 | 160 |
Loading...
Material | Stainless steel (1.4301) | Surface | Blank |
---|
This page is Mounting Screws for Tensioning Wheels KSP-R Type A, Stainless Steel, part number 14099901.
You can find the detail information about specifications and dimensions on part number 14099901.
Configure
Basic Attributes
Outer thread size A(mm)
Outer diameter mounting area B(mm)
Distance from axle center to mounting surface E(mm)
Distance mounting surface to end L(mm)
Total length LG(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
14099101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer thread size A (mm) | Outer diameter mounting area B (mm) | Distance from axle center to mounting surface E (mm) | Distance mounting surface to end L (mm) | Total length LG (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
5.43 € | 1 | Available | 4 Days | M 12 | 16 | 15 | 25 | 52 | 80 |