Plain Bearings, Thermoplastic EP43TM (62700806)

Plain Bearings, Thermoplastic EP43<sup>TM</sup> 62700806
  • Volume Discount

Product Details:

Manufacturer part number: 62700806

Brand: MAEDLER

Price: 3.78

Delivery time: 4 Days


Technical Data:

Inner diameter d1: 8 mm

Minus allowance d1: 0.013 mm

Plus allowance d1: 0.071 mm

Outer diameter d2: 10 mm

Length b1: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62700806

Part Number
62700806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
Length b1
(mm)
Weight
(g)

3.78 €

1 Available 4 Days 80.0130.0711060.2

Loading...

  1. 1

Basic information

Material Plastic (up to 240°C, surface pressure 83 N/mm²) Surface Blank

This page is Plain Bearings, Thermoplastic EP43TM, part number 62700806.
You can find the detail information about specifications and dimensions on part number 62700806.

Variation of this product

Part Number
62700808
62700810
62700812
62700815
62701004
62701006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
Length b1
(mm)
Weight
(g)

3.87 €

1 Available 4 Days 80.0130.0711080.3

3.93 €

1 Available 4 Days 80.0130.07110100.4

3.98 €

1 Available 4 Days 80.0130.07110120.5

4.24 €

1 Available 4 Days 80.0130.07110150.6

3.74 €

1 Available 4 Days 100.0130.0711240.2

3.87 €

1 Available 4 Days 100.0130.0711260.3

Tech Support