Tapered Male Regulator with Adjusting Knob - Cylinder Exhaust - RPM OR (RPM OR0401)

Tapered Male Regulator with Adjusting Knob - Cylinder Exhaust - RPM OR RPM OR0401

Product Details:

Manufacturer part number: RPM OR0401

Brand: PREVOST

Price: 4.68

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/4

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPM OR0401

Part Number
RPM OR0401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.68 €

1 7 Days R 1/44

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tapered Male Regulator with Adjusting Knob - Cylinder Exhaust - RPM OR, part number RPM OR0401.
You can find the detail information about specifications and dimensions on part number RPM OR0401.

Variation of this product

Part Number
RPM OR0400
RPM OR0600
RPM OR0601
RPM OR0602
RPM OR0603
RPM OR0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.68 €

1 7 Days R 1/84

4.98 €

1 7 Days R 1/86

4.98 €

1 7 Days R 1/46

6.47 €

1 7 Days R 3/86

7.77 €

1 7 Days R 1/26

4.98 €

1 7 Days R 1/88

Tech Support