Tapered Male Regulator with Adjusting Knob - Cylinder Supply - RPM IR (RPM IR0401)

Tapered Male Regulator with Adjusting Knob - Cylinder Supply - RPM IR RPM IR0401

Product Details:

Manufacturer part number: RPM IR0401

Brand: PREVOST

Price: 4.68

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/4

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPM IR0401

Part Number
RPM IR0401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.68 €

1 7 Days R 1/44

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tapered Male Regulator with Adjusting Knob - Cylinder Supply - RPM IR, part number RPM IR0401.
You can find the detail information about specifications and dimensions on part number RPM IR0401.

Variation of this product

Part Number
RPM IR0400
RPM IR0600
RPM IR0601
RPM IR0602
RPM IR0603
RPM IR0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.68 €

1 7 Days R 1/84

4.98 €

1 7 Days R 1/86

4.98 €

1 7 Days R 1/46

6.47 €

1 7 Days R 3/86

7.77 €

1 7 Days R 1/26

4.98 €

1 7 Days R 1/88

Tech Support