Tapered Male Regulator with Adjusting Screw - Bidirectional - RPV BR

Tapered Male Regulator with Adjusting Screw - Bidirectional - RPV BR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPV BR0400
RPV BR0401
RPV BR0600
RPV BR0601
RPV BR0602
RPV BR0603
RPV BR0800
RPV BR0801
RPV BR0802
RPV BR0803
RPV BR1000
RPV BR1001
RPV BR1002
RPV BR1003
RPV BR1201
RPV BR1202
RPV BR1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.68 €

1 7 Days R 1/84

4.68 €

1 7 Days R 1/44

4.98 €

1 7 Days R 1/86

4.98 €

1 7 Days R 1/46

6.47 €

1 7 Days R 3/86

7.77 €

1 7 Days R 1/26

4.98 €

1 7 Days R 1/88

4.98 €

1 7 Days R 1/48

6.47 €

1 7 Days R 3/88

7.77 €

1 7 Days R 1/28

5.35 €

1 7 Days R 1/810

5.35 €

1 7 Days R 1/410

6.47 €

1 7 Days R 3/810

7.77 €

1 7 Days R 1/210

5.98 €

1 7 Days R 1/412

5.98 €

1 7 Days R 3/812

7.45 €

1 7 Days R 1/212

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support