Tapered Male Regulator with Adjusting Screw - Cylinder Supply - RPV IR (RPV IR0601)

Tapered Male Regulator with Adjusting Screw - Cylinder Supply - RPV IR RPV IR0601

Product Details:

Manufacturer part number: RPV IR0601

Brand: PREVOST

Price: 4.98

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/4

For Tube OD: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPV IR0601

Part Number
RPV IR0601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.98 €

1 7 Days R 1/46

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tapered Male Regulator with Adjusting Screw - Cylinder Supply - RPV IR, part number RPV IR0601.
You can find the detail information about specifications and dimensions on part number RPV IR0601.

Variation of this product

Part Number
RPV IR0400
RPV IR0401
RPV IR0600
RPV IR0602
RPV IR0603
RPV IR0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.68 €

1 7 Days R 1/84

4.68 €

1 7 Days R 1/44

4.98 €

1 7 Days R 1/86

6.47 €

1 7 Days R 3/86

7.77 €

1 7 Days R 1/26

4.98 €

1 7 Days R 1/88

Tech Support