Tapered Male 90° Elbow - RPC MR (RPC MR0400)

Tapered Male 90° Elbow - RPC MR RPC MR0400

Product Details:

Manufacturer part number: RPC MR0400

Brand: PREVOST

Price: 1.17

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8

For Tube OD: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPC MR0400

Part Number
RPC MR0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.17 €

10 7 Days R 1/84

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Tapered Male 90° Elbow - RPC MR, part number RPC MR0400.
You can find the detail information about specifications and dimensions on part number RPC MR0400.

Variation of this product

Part Number
RPC MR0401
RPC MR0500
RPC MR0501
RPC MR0502
RPC MR0503
RPC MR0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.17 €

10 7 Days R 1/44

1.17 €

10 7 Days R 1/85

1.17 €

10 7 Days R 1/45

1.38 €

10 7 Days R 3/85

2.32 €

10 7 Days R 1/25

1.17 €

10 7 Days R 1/86

Tech Support