Parallel Male Regulator with Adjusting Screw - Cylinder Exhaust - RPV OG

Parallel Male Regulator with Adjusting Screw - Cylinder Exhaust - RPV OG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPV OG04M5
RPV OG06M5
RPV OG0400
RPV OG0401
RPV OG0600
RPV OG0601
RPV OG0602
RPV OG0603
RPV OG0800
RPV OG0801
RPV OG0802
RPV OG0803
RPV OG1000
RPV OG1001
RPV OG1002
RPV OG1003
RPV OG1201
RPV OG1202
RPV OG1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

4.78 €

1 7 Days M54-

4.78 €

1 7 Days M56-

5.22 €

1 7 Days -4G 1/8

5.22 €

1 7 Days -4G 1/4

5.67 €

1 7 Days -6G 1/8

5.67 €

1 7 Days -6G 1/4

7.28 €

1 7 Days -6G 3/8

8.63 €

1 7 Days -6G 1/2

5.67 €

1 7 Days -8G 1/8

5.67 €

1 7 Days -8G 1/4

7.28 €

1 7 Days -8G 3/8

8.63 €

1 7 Days -8G 1/2

6.22 €

1 7 Days -10G 1/8

6.22 €

1 7 Days -10G 1/4

7.28 €

1 7 Days -10G 3/8

8.63 €

1 7 Days -10G 1/2

7.47 €

1 7 Days -12G 1/4

8.27 €

1 7 Days -12G 3/8

8.63 €

1 7 Days -12G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support