Tee with Tapered Male Centre Leg - RPT CR

Tee with Tapered Male Centre Leg - RPT CR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPT CR0400
RPT CR0401
RPT CR0500
RPT CR0501
RPT CR0502
RPT CR0503
RPT CR0600
RPT CR0601
RPT CR0602
RPT CR0603
RPT CR0800
RPT CR0801
RPT CR0802
RPT CR0803
RPT CR1000
RPT CR1001
RPT CR1002
RPT CR1003
RPT CR1201
RPT CR1202
RPT CR1203
RPT CR1402
RPT CR1403
RPT CR1602
RPT CR1603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

1.68 €

10 7 Days R 1/84

1.93 €

10 7 Days R 1/44

1.93 €

10 7 Days R 1/85

2.03 €

10 7 Days R 1/45

2.33 €

10 7 Days R 3/85

3.13 €

10 7 Days R 1/25

1.93 €

10 7 Days R 1/86

2.03 €

10 7 Days R 1/46

2.33 €

10 7 Days R 3/86

3.13 €

10 7 Days R 1/26

2.08 €

10 7 Days R 1/88

2.08 €

10 7 Days R 1/48

2.37 €

10 7 Days R 3/88

3.13 €

10 7 Days R 1/28

2.33 €

10 7 Days R 1/810

2.37 €

10 7 Days R 1/410

2.55 €

10 7 Days R 3/810

3.28 €

10 7 Days R 1/210

3.13 €

5 7 Days R 1/412

3.13 €

5 7 Days R 3/812

3.28 €

5 7 Days R 1/212

6.65 €

5 7 Days R 3/814

6.65 €

5 7 Days R 1/214

6.65 €

5 7 Days R 3/816

6.65 €

5 7 Days R 1/216

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support