Micro Valve, Equal Tubes, RPS ET (RPS ET0606)

Micro Valve, Equal Tubes, RPS ET RPS ET0606

Product Details:

Manufacturer part number: RPS ET0606

Brand: PREVOST

Price: 7.13

Delivery time: 7 Days


Technical Data:

For Tube OD: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPS ET0606

Part Number
RPS ET0606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

7.13 €

1 7 Days 6

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Micro Valve, Equal Tubes, RPS ET, part number RPS ET0606.
You can find the detail information about specifications and dimensions on part number RPS ET0606.

Variation of this product

Part Number
RPS ET0808
RPS ET1010
RPS ET1212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)

7.13 €

1 7 Days 8

9.33 €

1 7 Days 10

9.33 €

1 7 Days 12

Tech Support