Micro Valve, Inequal Tubes, RPS IT (Part Numbers)

Micro Valve, Inequal Tubes, RPS IT
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPS IT1210

Part Number
RPS IT1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

9.33 €

1 7 Days 10

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Micro Valve, Inequal Tubes, RPS IT, part number RPS IT1210.
You can find the detail information about specifications and dimensions on part number RPS IT1210.

Variation of this product

Part Number
RPS IT0806
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)

7.13 €

1 7 Days 6

Tech Support