Tapered Male Tee Piece with Parallel Female Centre - A31 (A31 1414)

Tapered Male Tee Piece with Parallel Female Centre - A31 A31 1414

Product Details:

Manufacturer part number: A31 1414

Brand: PREVOST

Price: 3.72

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A31 1414

Part Number
A31 1414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread

3.72 €

10 7 Days R 1/4

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Tapered Male Tee Piece with Parallel Female Centre - A31, part number A31 1414.
You can find the detail information about specifications and dimensions on part number A31 1414.

Variation of this product

Part Number
A31 1212
A31 1818
A31 3434
A31 3838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread

8.83 €

1 7 Days R 1/2

2.80 €

10 7 Days R 1/8

11.38 €

1 7 Days R 3/4

5.30 €

10 7 Days R 3/8

Tech Support