Manufacturer part number: RPC ET0505
Brand: PREVOST
Price: 0.90 €
Delivery time: 7 Days
For Tube OD: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RPC ET0505
Operating Temperature(°C) | 0::60 | Construction | Polymer and nickel-plated brass | Operating pressure | 0 to 10 bar |
---|
This page is 90° Equal Elbow - RPC ET, part number RPC ET0505.
You can find the detail information about specifications and dimensions on part number RPC ET0505.
Part Number |
---|
RPC ET0404 |
RPC ET0606 |
RPC ET0808 |
RPC ET1010 |
RPC ET1212 |
RPC ET1414 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Tube OD (mm) |
---|---|---|---|---|---|
0.85 € | 10 | 7 Days | 4 | ||
0.90 € | 10 | 7 Days | 6 | ||
0.97 € | 10 | 7 Days | 8 | ||
1.12 € | 10 | 7 Days | 10 | ||
1.27 € | 5 | 7 Days | 12 | ||
3.73 € | 5 | 7 Days | 14 |