Tee Pieces for Unequal Tubes Smaller Centre Ø - RPT IT

Tee Pieces for Unequal Tubes Smaller Centre Ø - RPT IT
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPT IT0604
RPT IT0806
RPT IT1008
RPT IT1210
RPT IT1612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
For Tube OD (x2)
(mm)

1.62 €

10 7 Days 46

1.62 €

10 7 Days 68

1.93 €

10 7 Days 810

2.33 €

10 7 Days 1012

5.22 €

5 7 Days 1216

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support