Parallel Male 90° Elbow, RPC MG (RPC MG0400)

Parallel Male 90° Elbow, RPC MG RPC MG0400

Product Details:

Manufacturer part number: RPC MG0400

Brand: PREVOST

Price: 1.35

Delivery time: 7 Days


Technical Data:

Metric Male Thread: -

For Tube OD: 4 mm

BSPP Male Thread: G 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPC MG0400

Part Number
RPC MG0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.35 €

10 7 Days -4G 1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Parallel Male 90° Elbow, RPC MG, part number RPC MG0400.
You can find the detail information about specifications and dimensions on part number RPC MG0400.

Variation of this product

Part Number
RPC MG0401
RPC MG04M5
RPC MG0500
RPC MG0501
RPC MG0502
RPC MG0503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

1.35 €

10 7 Days -4G 1/4

1.35 €

10 7 Days M54-

1.35 €

10 7 Days -5G 1/8

1.35 €

10 7 Days -5G 1/4

1.65 €

10 7 Days -5G 3/8

2.68 €

10 7 Days -5G 1/2

Tech Support