Parallel Male Regulator with Adjusting Knob, Cylinder Exhaust, RPM OG (Part Numbers)

Parallel Male Regulator with Adjusting Knob, Cylinder Exhaust, RPM OG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPM OG0400
RPM OG0401
RPM OG0600
RPM OG0601
RPM OG0602
RPM OG0603
RPM OG0800
RPM OG0801
RPM OG0802
RPM OG0803
RPM OG1000
RPM OG1001
RPM OG1002
RPM OG1003
RPM OG1201
RPM OG1202
RPM OG1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

5.12 €

1 7 Days 4G 1/8

5.12 €

1 7 Days 4G 1/4

5.57 €

1 7 Days 6G 1/8

5.57 €

1 7 Days 6G 1/4

7.13 €

1 7 Days 6G 3/8

8.47 €

1 7 Days 6G 1/2

5.57 €

1 7 Days 8G 1/8

5.57 €

1 7 Days 8G 1/4

7.13 €

1 7 Days 8G 3/8

8.47 €

1 7 Days 8G 1/2

6.10 €

1 7 Days 10G 1/8

6.10 €

1 7 Days 10G 1/4

7.13 €

1 7 Days 10G 3/8

8.47 €

1 7 Days 10G 1/2

7.32 €

1 7 Days 12G 1/4

8.10 €

1 7 Days 12G 3/8

8.47 €

1 7 Days 12G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support