Manufacturer part number: RPS PG0600
Brand: PREVOST
Price: 8.25 €
Delivery time: 7 Days
For Tube OD: 6 mm
BSPP Male Thread: G 1/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RPS PG0600
Operating Temperature(°C) | 0::60 | Construction | Polymer and nickel-plated brass | Operating pressure | 0 to 10 bar |
---|
This page is Micro Valve, Tube/Parallel Male Thread, RPS PG, part number RPS PG0600.
You can find the detail information about specifications and dimensions on part number RPS PG0600.
Part Number |
---|
RPS PG0601 |
RPS PG0602 |
RPS PG0800 |
RPS PG0801 |
RPS PG0802 |
RPS PG1001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Tube OD (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|
8.67 € | 1 | 7 Days | 6 | G 1/4 | ||
9.13 € | 1 | 7 Days | 6 | G 3/8 | ||
8.25 € | 1 | 7 Days | 8 | G 1/8 | ||
8.67 € | 1 | 7 Days | 8 | G 1/4 | ||
9.13 € | 1 | 7 Days | 8 | G 3/8 | ||
11.52 € | 1 | 7 Days | 10 | G 1/4 |