Swivel Tapered Male Lateral Tee Piece - RMT AR (RMT AR0600)

Swivel Tapered Male Lateral Tee Piece - RMT AR RMT AR0600

Product Details:

Manufacturer part number: RMT AR0600

Brand: PREVOST

Price: 4.38

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/8

For Tube OD: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMT AR0600

Part Number
RMT AR0600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.38 €

10 7 Days R 1/86

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

This page is Swivel Tapered Male Lateral Tee Piece - RMT AR, part number RMT AR0600.
You can find the detail information about specifications and dimensions on part number RMT AR0600.

Variation of this product

Part Number
RMT AR0400
RMT AR0601
RMT AR0800
RMT AR0801
RMT AR1001
RMT AR1002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.38 €

10 7 Days R 1/84

4.67 €

10 7 Days R 1/46

5.37 €

10 7 Days R 1/88

5.48 €

10 7 Days R 1/48

7.27 €

10 7 Days R 1/410

7.52 €

10 7 Days R 3/810

Tech Support