Shaft Collars, Clamp Collars Double Wide, Double-Split, Stainless Steel (62499440)

Shaft Collars, Clamp Collars Double Wide, Double-Split, Stainless Steel 62499440
  • Volume Discount

Product Details:

Manufacturer part number: 62499440

Brand: MAEDLER

Price: 52.97

Delivery time: 4 Days


Technical Data:

I.D.: 40+0.12 mm

O.D.: 60 mm

Width: 33 mm

R: 65 mm

Bolts DIN 912: M 6 x 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62499440

Part Number
62499440
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

52.97 €

1 Available 4 Days 40+0.12603365M 6 x 18259.6326

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars Double Wide, Double-Split, Stainless Steel, part number 62499440.
You can find the detail information about specifications and dimensions on part number 62499440.

Variation of this product

Part Number
62499408
62499410
62499412
62499416
62499420
62499450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

17.02 €

1 Available 4 Days 8+0.07182021.3M 3 x 861.124

21.01 €

1 Available 4 Days 10+0.07242025.6M 3 x 88.51.144

21.01 €

1 Available 4 Days 12+0.07282431.7M 4 x 12102.576

25.37 €

1 Available 4 Days 16+0.07342938.5M 5 x 14125.4126

31.79 €

1 Available 4 Days 20+0.07403346.3M 6 x 1614.59.6194

84.43 €

1 Available 4 Days 50+0.12784184.2M 8 x 253213.6740

Tech Support