MFM Basic Filtration (MFM 102)

MFM Basic Filtration MFM 102

Product Details:

Manufacturer part number: MFM 102

Brand: PREVOST

Price: 234.30

Delivery time: 7 Days


Technical Data:

Replacement filter cartridge: MFMC 102

Flow rate (in m³/h at 7 bar): 59

Female thread (BSPP): G 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MFM 102

Part Number
MFM 102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Replacement filter cartridge Flow rate (in m³/h at 7 bar) Female thread (BSPP)

234.30 €

1 7 Days MFMC 10259G 3/8

Loading...

  1. 1

Basic information

Temperature(°C) +1 to +66 Max. Operating Pressure(bar) 16 bar 16 bar, 11 bar for G 1 1/2 to G3 Filtration 1 µm
Construction Aluminium body and bowl Equipped with Automatic float drain

This page is MFM Basic Filtration, part number MFM 102.
You can find the detail information about specifications and dimensions on part number MFM 102.

Variation of this product

Part Number
MFM 101
MFM 103
MFM 104
MFM 105
MFM 106
MFM 107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Replacement filter cartridge Flow rate (in m³/h at 7 bar) Female thread (BSPP)

225.42 €

1 7 Days MFMC 10134G 1/4

247.87 €

1 7 Days MFMC 10385G 1/2

292.97 €

1 7 Days MFMC 104127G 3/4

360.53 €

1 7 Days MFMC 105175G 3/4

383.08 €

1 7 Days MFMC 106267G 1

495.73 €

1 7 Days MFMC 107437G 1 1/2

Tech Support