MFB Sub-micronic Filter (MFB 201)

MFB Sub-micronic Filter MFB 201

Product Details:

Manufacturer part number: MFB 201

Brand: PREVOST

Price: 225.42

Delivery time: 7 Days


Technical Data:

Replacement filter cartridge: MFBC 201

Flow rate (in m³/h at 7 bar): 34

Female thread (BSPP): G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MFB 201

Part Number
MFB 201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Replacement filter cartridge Flow rate (in m³/h at 7 bar) Female thread (BSPP)

225.42 €

1 7 Days MFBC 20134G 1/4

Loading...

  1. 1

Basic information

Temperature(°C) +1 to +66 Max. Operating Pressure(bar) 16 bar 16 bar, 11 bar for G 1 1/2 to G3 Filtration 0.01 µm
Construction Aluminium body and bowl Equipped with Automatic float drain

This page is MFB Sub-micronic Filter, part number MFB 201.
You can find the detail information about specifications and dimensions on part number MFB 201.

Variation of this product

Part Number
MFB 202
MFB 203
MFB 204
MFB 205
MFB 206
MFB 207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Replacement filter cartridge Flow rate (in m³/h at 7 bar) Female thread (BSPP)

234.30 €

1 7 Days MFBC 20259G 3/8

247.87 €

1 7 Days MFBC 20385G 1/2

292.97 €

1 7 Days MFBC 204127G 3/4

360.53 €

1 7 Days MFBC 205175G 3/4

383.08 €

1 7 Days MFBC 206267G 1

495.73 €

1 7 Days MFBC 207437G 1 1/2

Tech Support