Filters (ATU F25100)

Filters ATU F25100

Product Details:

Manufacturer part number: ATU F25100

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

BSPP Female Thread: G 1/8

Flow rate (at 6 bar ΔP : 1bar): 700 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATU F25100

Part Number
ATU F25100
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flow rate (at 6 bar ΔP : 1bar)
(l/min)
1 Quote G 1/8700

Loading...

  1. 1

Basic information

Filtration(μm) 25

Tech Support