Manufacturer part number: TF 2
Brand: PREVOST
Price: 30.08 €
Delivery time: 7 Days
Filtration: 25 μm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TF 2
Temperature(°C) | +5 to +50 | BSPP Female Thread | G 3/8 | Max. Operating Pressure(bar) | 12 |
---|---|---|---|---|---|
Construction | Body : Aluminium Polycarbonate bowl with metallic protection | Equipped with | Manual drain | Flow rate (at 6 bar ΔP : 0.3bar)(l/min) | 2250 |
This page is ALTO 2 Filter, part number TF 2.
You can find the detail information about specifications and dimensions on part number TF 2.
Part Number |
---|
TF 205 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Filtration (μm) |
---|---|---|---|---|---|
32.98 € | 1 | 7 Days | 5 |