Shaft Collars, Clamp Collars Double Wide, Double-Split, Steel (62440800)

Shaft Collars, Clamp Collars Double Wide, Double-Split, Steel 62440800
  • Volume Discount

Product Details:

Manufacturer part number: 62440800

Brand: MAEDLER

Price: 12.96

Delivery time: 4 Days


Technical Data:

I.D.: 8+0.07 mm

O.D.: 18 mm

Width: 20 mm

R: 21.3 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62440800

Part Number
62440800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

12.96 €

1 Available 4 Days 8+0.07182021.3M 3 x 862.124

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars Double Wide, Double-Split, Steel, part number 62440800.
You can find the detail information about specifications and dimensions on part number 62440800.

Variation of this product

Part Number
62440600
62441000
62441200
62441600
62442000
62442500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

12.96 €

1 Available 4 Days 6+0.05162020.1M 3 x 85.22.120

13.35 €

1 Available 4 Days 10+0.07242025.6M 3 x 88.52.144

13.35 €

1 Available 4 Days 12+0.07282431.7M 4 x 12104.676

15.61 €

1 Available 4 Days 16+0.07342938.5M 5 x 14129.5126

18.56 €

1 Available 4 Days 20+0.07403346.3M 6 x 1614.516194

20.30 €

1 Available 4 Days 25+0.07453350.6M 6 x 161716228

Tech Support