Shaft Collars, Clamp Collars Double Wide, Single-Split, Steel (62411200)

Shaft Collars, Clamp Collars Double Wide, Single-Split, Steel 62411200
  • Volume Discount

Product Details:

Manufacturer part number: 62411200

Brand: MAEDLER

Price: 11.33

Delivery time: 4 Days


Technical Data:

I.D.: 12+0.07 mm

O.D.: 28 mm

Width: 24 mm

R: 31.7 mm

Bolts DIN 912: M 4 x 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62411200

Part Number
62411200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

11.33 €

1 Available 4 Days 12+0.07282431.7M 4 x 12104.678

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars Double Wide, Single-Split, Steel, part number 62411200.
You can find the detail information about specifications and dimensions on part number 62411200.

Variation of this product

Part Number
62410600
62410800
62411000
62411600
62412000
62412500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

11.25 €

1 Available 4 Days 6+0.05162020.1M 3 x 85.22.120

11.25 €

1 Available 4 Days 8+0.07182021.3M 3 x 862.124

11.33 €

1 Available 4 Days 10+0.07242025.6M 3 x 88.52.148

13.26 €

1 Available 4 Days 16+0.07342938.5M 5 x 14129.5130

16.46 €

1 Available 4 Days 20+0.07403346.3M 6 x 1614.516202

17.89 €

1 Available 4 Days 25+0.07453350.6M 6 x 161716240

Tech Support